3906h ACTION1.SOURCEPARAM
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 3906h | 0 | Unsigned8 | - | - | Read only | No | All |
| ACTION1.SOURCEPARAM | 3906h | 1 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION2.SOURCEPARAM | 3906h | 2 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION3.SOURCEPARAM | 3906h | 3 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION4.SOURCEPARAM | 3906h | 4 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION5.SOURCEPARAM | 3906h | 5 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION6.SOURCEPARAM | 3906h | 6 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION7.SOURCEPARAM | 3906h | 7 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION8.SOURCEPARAM | 3906h | 8 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION9.SOURCEPARAM | 3906h | 9 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION10.SOURCEPARAM | 3906h | 10 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION11.SOURCEPARAM | 3906h | 11 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION12.SOURCEPARAM | 3906h | 12 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION13.SOURCEPARAM | 3906h | 13 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION14.SOURCEPARAM | 3906h | 14 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION15.SOURCEPARAM | 3906h | 15 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION16.SOURCEPARAM | 3906h | 16 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION17.SOURCEPARAM | 3906h | 17 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION18.SOURCEPARAM | 3906h | 18 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION19.SOURCEPARAM | 3906h | 19 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION20.SOURCEPARAM | 3906h | 20 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION21.SOURCEPARAM | 3906h | 21 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION22.SOURCEPARAM | 3906h | 22 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION23.SOURCEPARAM | 3906h | 23 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION24.SOURCEPARAM | 3906h | 24 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION25.SOURCEPARAM | 3906h | 25 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION26.SOURCEPARAM | 3906h | 26 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION27.SOURCEPARAM | 3906h | 27 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION28.SOURCEPARAM | 3906h | 28 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION29.SOURCEPARAM | 3906h | 29 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION30.SOURCEPARAM | 3906h | 30 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION31.SOURCEPARAM | 3906h | 31 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION32.SOURCEPARAM | 3906h | 32 | Signed32 | 1000:1 | - | Read/Write | No | All |





